9120-R32A-M | M | Electrical module with Male 36-Pin MS Quick Disconnect Connector. Pass-through of Pins A - J. Pins A - F and Pin J rated to 5 Amp/250V, Pins G - H rated to 3 Amp/250V - Master side |
9120-R32-M | M | 32-pin, 3 Amp/250VAC electrical module with 36-pin MS quick-disconnect connector - Master side |
9120-R32R-M | M | 32-pin, 3 Amp/250VAC, MS miniature MS quick-disconnect connector, hardwired prox cables with right angle connector. Master side |
9120-R32W-M | M | 32-pin, 3 Amp/250VAC, MS miniature MS quick-disconnect connector with hard-wired prox sensor - Master side |
9120-R32A-T | T | Electrical module with Male 36-Pin MS Quick Disconnect Connector. Pass-through of Pins A - J. Pins A - F and Pin J rated to 5 Amp/250V, Pins G - H rated to 3 Amp/250V - Tool side |
9120-R32-T | T | 32-pin, 3 Amp/250VAC electrical module with 36-pin MS quick-disconnect connector - Tool side |
Description: |
32-pin, 3 Amp/250VAC with 36-pin MS quick-disconnect connector |
Weight: |
Master 0.72 lbs (0.33 kg) Tool 0.55 lbs (0.25 kg) 9120-R32R-M 0.64 lbs(0.290kg) 9120-R32W-M 0.65 lbs (0.29 kg) |
Materials: |
- Aluminum housing
- Rhodium-plated heads on spring pins
- Rhodium-plated contact pins
- Nitrile seal.
|
Elec. Rating: |
3 Amp/250VAC |
Operational Temperature Range: |
-20 ーF - 150 ーF (-28.9 ーC - 65.6 ーC) |
|
Custom Application QC Models |
|
*May be compatible with other QC models. Please consult an ATI Account Manager for more information.
|
|
|
Master
Side Cable Mount Connector Mates |
|
ATI P/N | Type | Manufacturer Info. |
1510-2412000-36 |
Straight
|
Amphenol | PT06E-22-36S(SR) |
Mil-Spec | MS3116F22-36S |
|
1510-2412001-36 |
90°
|
Amphenol | PT08E-22-36S(SR) |
Mil-Spec | MS31108F22-36S |
|
|
|
|
|
|
Master
Side Cable Mount Connector Mates |
|
There are no connector mates associated with this panel mount connector.
|
|
|
|
|
|
Tool
Side Cable Mount Connector Mates |
|
ATI P/N | Type | Manufacturer Info. |
1510-1412000-36 |
Straight
|
Amphenol | PT06E-22-36P(SR) |
Mil-Spec | MS3116F22-36P |
|
1510-1412001-36 |
90°
|
Amphenol | PT08E-22-36P(SR) |
Mil-Spec | MS3118F22-36P |
|
|
|
Cables
There are no Cables associated with this module.
|
|
9630-20-R32.pdf |
R32 Module Drawing
|
9630-20-R32A.pdf |
R32A Module Drawing
|
9630-20-R32RM R32T.pdf |
R32R-M,R32-T Module Drawing
|
9630-20-R32W-M, R32-T.pdf |
R32W-M with R32-T Module Dimensional and Pinout Drawing
|
9630-20-R32ZC5PD.pdf |
R32ZC5PD Module Drawing
|
9630-20-R32ZC5PDM R32ZC5PDAT.pdf |
R32ZC5PD-M R32ZC5PDA-T Module Drawing
|
9630-20-R32ZC5PDM R32ZC5PDLT.pdf |
R32ZC5PD-M R32ZC5PDL-T Module Drawing
|
9630-20-R32ZC5PDM R32ZC6AT.pdf |
R32ZC5PDM R32ZC6AT Module Drawing
|
9630-20-R32ZC6.pdf |
R32ZC6 Module Drawing
|
9630-20-R32ZC6A.pdf |
R32ZC6A Module Drawing
|
|
None currently available. See your Account Representative for more information.
|
9120-R32-T |
32-pin, 3A/250VAC with 36-pin MS quick-disconnect connector - Tool side
|
9120-R32R-M |
R32R-Master, Hardwired Prox Cables w/ Right Angle Connector (for QC-110 and QC-76 only)
|
9120-R32A-M |
R32A Master Module with Male 36-Pin MS Quick Disconnect Connector
|
9120-R32W-M |
R32W-M Master Module, Hardwired Prox Swiches
|
9120-R32A-T |
R32A Tool Module with Female 36-Pin MS Quick Disconnect Connector
|
9120-R32-M |
32-pin, 3A/250VAC with 36-pin MS quick-disconnect connector - Master side
|
|
C5 | No connector, Pin Block pre-wired with leads. |
C6 | No connector or wiring at all. |
PD | Adds potting for improved moisture protection. (Add PD at the end of the module number before -M or -T. No dashes between PD and module number.) |
R | Adds right-angled connector for lock/unlock sensor cables to Master electrical modules. (Add R at the end of the module number, before -M for Master. No dashes between R and module number.) |
W | Adds straight lock/unlock sensor cables to Master electrical modules. This takes away the use of four pins from the customer. |
|
|